SLVUDM2 October   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Setup – Motor Run Mode
    2. 2.2 Quick Setup – OTP Programming Mode
    3. 2.3 Hardware Overview
      1. 2.3.1 Motor PCB connection to MC121EVM
      2. 2.3.2 External Analog Speed Input
      3. 2.3.3 Onboard 12V Boost Circuit
    4. 2.4 MSP430FR2355 Microcontroller
  8. 3Software
    1. 3.1 EVM Firmware
    2. 3.2 GUI Installation
    3. 3.3 Getting Started With Motorstudio for MC121
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1.     Trademarks

Specification

The MC121EVM is rated for operation of 35V absolute maximum and currents up to 2A peak. To prevent personal injury, electrical shock hazard, damage to the EVM, or a combination confirm that the EVMs voltage and current specifications are not exceeded.