SLVUDM2 October 2025
The speed input (DIN) to the device can also be provided through an external potentiometer. Once connected to the device, set "Speed pin configuration" under Interface Configuration to accept analog voltage to control motor speed. Set control via I2C to Disabled.
Use J13 to select between Analog input to PWM/DC pin. Rotate R41 to different speeds.
Figure 2-6 Option to change PWM/DC input
to accept analog voltage
Figure 2-7 Disable option for control Via
I2C
Figure 2-8 External Analog Speed control
input to PWM/DC pin