The MC121EVM requires a power supply
source with a recommended operating range from 4.5V to 35V. To set up and power the EVM, and
to run the motor installed in the motor PCB, follow the sequence below:
- Connect the VM, GND, FG/RD and PWM/DC pins of the MC121 or MC121-Q1
on the motor PCB (not included in the EVM) to the MC121EVM using J1.
- Connect the DC power supply to VBAT/VM
and PGND on connector J7. Do not turn on the power supply.
- Connect to VBAT to enable reverse
polarity protection.
- To disable reverse-polarity
protection, connect to VM.
- Select J3 to 5V_USB and J5 to 3V3COM to power MSP430 from USB
power supply.
- Connect the EVM to the PC with a
micro-USB cable.
- Set the jumper in J13 between Pin 1 and Pin 2 as shown in the
image below to enable PWM/DC connection to MCU.
- Set the jumper in J19 between Pin 2 and Pin 3 to set the ADC
measurement to unipolar output for GUI current plot.
- Remove the Jumper on J16 to disable the
connection between onboard 12V boost supply and VM since an external power supply is
needed to run the motor.
- Turn on the motor power supply.
- Launch MotorStudio GUI to connect to
the MC121 or MC121-Q1.