SLVUDN2 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware Connector, Test Point, and Selection Switch Descriptions
    1. 2.1 Connector Descriptions
    2. 2.2 Jumper Descriptions
    3. 2.3 Test Point Descriptions
  9. 3Implementation Results
    1. 3.1 Test Setup
    2. 3.2 Test Procedure
    3. 3.3 Precautions
    4. 3.4 Test Data and Performance Curves
      1. 3.4.1 Thermal Performance
      2. 3.4.2 Efficiency
      3. 3.4.3 Steady State Waveforms
      4. 3.4.4 Step Load Response
      5. 3.4.5 AC Loop Response Curves
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Specification

Table 1-1 Board Specifications
ParameterValue
Input voltage9.0V to 36V
Output voltage5V to 32V
Maximum output current3A
Default switching frequency2.1MHz
Board size (four layers)4.1 inch × 3.6 inch