SLVUDN2
March
2026
-
1
-
Description
-
Get Started
-
Features
-
Applications
-
6
-
1Evaluation Module
Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware Connector, Test Point, and Selection Switch Descriptions
- 2.1
Connector Descriptions
- 2.2
Jumper Descriptions
- 2.3
Test Point Descriptions
-
3Implementation Results
- 3.1
Test Setup
- 3.2
Test Procedure
- 3.3
Precautions
- 3.4
Test Data and Performance Curves
- 3.4.1
Thermal Performance
- 3.4.2
Efficiency
- 3.4.3
Steady State Waveforms
- 3.4.4
Step Load Response
- 3.4.5
AC Loop Response Curves
-
4Hardware Design Files
- 4.1
Schematic
- 4.2
Board Layout
- 4.3
Bill of Materials
-
5Additional Information
-
Trademarks
3.4.4 Step Load Response
Figure 3-15 Load
Step (VIN = 12V, VOUT = 5V, IOUT =
0.5A–3A)
Figure 3-17 Load
Step (VIN = 20V, VOUT = 5V, IOUT =
0.8A–3A)
Figure 3-16 Load
Step (VIN = 12V, VOUT = 28V, IOUT =
0.8A–1.8A)
Figure 3-18 Load
Step (VIN = 20V, VOUT = 28V, IOUT =
0.8A–3A)