SLVUDN3 December   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Recommended Equipment
    2. 2.2 Quick Start Procedure
    3. 2.3 Setup
      1. 2.3.1 Supply Voltage
      2. 2.3.2 Inputs
      3. 2.3.3 Outputs
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Outputs

The TLV672XEVM has the comparator outputs of the TLV6722 connected to test-points on the board.

The M_RSTn open-drain output is pulled up to M_VCC through a 10kΩ resistor. The output can be measured through the M_RSTn test-point TP12.

The M_LPWn push-pull output can be measured through the M_LPWn test-point TP14.