Note: DO NOT TURN ON POWER SUPPLY OR ABITRARY WAVEFORM GENERATOR
UNTIL ALL CONNECTIONS TO THE DEVICE ARE MADE TO THE BOARD.
The following configuration is used to
evaluate the TLV6722 with 3.3V logic in a
single-supply configuration.
- Short J1 pin 1 (H_VCC) to J1 pin
2 (M_VCC) with a jumper.
- Short J2 pin 1 (H_VCC) to J1 pin
2 (V_HOST) with a jumper.
- Short J3 pin 2 (M_INT) to J3 pin
3 (GND) with a jumper.
- Short TP17 (H_LPWn) to TP15
(H_RSTn) with a grabber to grabber cable.
- Set power supply positive
terminal to 3.3V and disable the output.
- Connect the power supply positive
terminal to TP1 (H_VCC).
- Connect the power supply ground
terminal to TP10 (GND).
- Set arbitrary waveform generator
(AWG) to generate a 50kHz square wave with a high voltage of 3.3V and a low
voltage of 0V and disable the output.
- Connect the AWG output signal to
TP17 (H_LPWn) and the ground terminal to TP7 (GND).
- Connect TP12 (M_RSTn) to a Hi-Z
terminated oscilloscope channel and connect the ground lead to GND wherever
possible.
- Connect TP14 (M_LPWn) to a Hi-Z
terminated oscilloscope channel and connect the ground lead to GND wherever
possible.
- Connect TP15 (H_RSTn) to a Hi-Z
terminated oscilloscope channel and connect the ground lead to GND wherever
possible.
- First, enable the DC power supply
output to power the TLV672XEVM with 3.3V. Then, enable
the AWG output to generate input signals for H_LPWn and H_RSTn.
- Monitor the oscilloscope waveform
to make sure the comparator outputs are switching and the polarities of the host
and module signals match.