SLVUDN3 December   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Recommended Equipment
    2. 2.2 Quick Start Procedure
    3. 2.3 Setup
      1. 2.3.1 Supply Voltage
      2. 2.3.2 Inputs
      3. 2.3.3 Outputs
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Device Information

The TLV6722 is a device that fully integrates the module-side INT/RSTn and LPWn/PRSn circuits as defined by the OSFP MSA. This includes precision trimmed resistors R2, R3, and R13 to set the OSFP MSA defined voltage zones, integrated reference and dual channel comparators to ensure correct M_RSTn and M_LPWn outputs, and an M_INT open-drain buffer for interrupt functionality.