SLVUDN5 January 2026
| Symbol | Description | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Supply voltage, VIN | Input voltage from AC adapter input | 3.5 | 40 | V | |
| Battery voltage, VBAT | Voltage applied at VBAT terminal | 0 | 23 | V | |
| Supply current, IAC | Maximum input current from AC adapter input (RAC=10 mΩ) | 0 | 8.2 | A | |
| Output current, Iout | System current or charge current | 0 | 16.3 | A | |
| Operating junction temperature range, TJ | 0 | 125 | °C |