To evaluate the OTG function, please
follow below step-by-step instructions:
- Use load #2 as a battery source, set to 15V or
connect a 15V power supply to J3.
- Disconnect the power supply #1 from J1. (The connection must
be physically removed from the board).
- Connect load #1 to the J1.
- Set inductor L/DCR time constant in AUTOTUNE_FORCE register.
Write “A8A8” to 0x61 register. - Set inductor DCR in GM_ADJUST_FORCE register.
Write “B2B3” to 0x62 register. - Write 03E8 (5000mV) to the OTG voltage
register.
- Write 01E0 (3000mA) to the OTG current
register.
- Remove JP2 to enable the OTG
function.
- Check EN_OTG bit in Charge Option 3 ON (EN_OTG=1).
See Figure 2-4.
- Set load #1 to 2A, then turn on the load.
Measure → V(J1(VIN)) = 5V ±1V
Measure
→ I(J1(VIN)) = 2A ±0.5A