To evaluate the charge function, please follow below step-by-step instructions:
Note: To write registers using bqStudio software,
change update mode to Manual, enter the new values in the Current
Value column in the register map, press Write Register button, press
Read Register to read back and confirm the write. Alternatively, the user
can click each register bit or choose a value from the right-side panel, then press
Write Register button.
- Make sure the steps in Section 2.4 are followed.
- Set the power supply #1 to 20V, 9A current limit, then turn on the power
supply.
- Set the load #2 to 15V, then turn on load #2 (VBAT load).
- Set the load #1 to 2A, then turn on load #1 (VSYS load).
- Confirm the Tgt Address is 12(9) for BQ25785
- Disable Watchdog timer.
Write 870E to charge option 0 register
.
Measure → V(J1(VIN)) = 20V ±0.5
V
Measure → V(TP53(CHRG_OK)) = 3V to 4.5V
Measure → V(TP38(REGN)) = 5V ±1 V
Measure → V(TP54(ILIM_HIZ)) = 3V - Set inductor L/DCR time constant in
AUTOTUNE_FORCE register.
Write A8A8 to
0x61 register in BQStudio.. - Set inductor DCR in GM_ADJUST_FORCE register.
Write B2B3 to 0x62 register in
BQStudio - Set Charge Voltage Register.
Write “41A0” (16.8V) to charge voltage register. - Set Charge Current Register.
Write “0800”(2048mA) to charge current register. - Measure → V(J2(SYS)) = 15V ±0.5V
Measure → V(J3(VBAT)) = 15V ±0.5V
Measure → I(J3(VBAT)) = 2A ±0.5A.