SLVUDP8 June   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 VIO
      2. 2.1.2 VSUP
    2. 2.2 Setup
      1. 2.2.1 Power and Ground
      2. 2.2.2 LIN Communication
    3. 2.3 Header and Jumper Information
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

VSUP

VSUP is the main supply of the TLIN1124A-Q1. Use VSUP as the battery supply for Automotive applications. If VSUP is not supplied in the correct range, the device does not function correctly. The recommended VSUP voltage range is from 5.0V to 28.0V.