SLVUDP8 June 2026
TI offers a broad range of LIN transceivers, single, dual, and quad channel devices. These transceivers all have a broad input voltage range for the VSUP supply, with product mixes with varying features such as local wake-up, sleep, standby, and normal mode operation, inhibit feature for external enabling of system-level power, watchdog functionality, as well as interrupt notification.
This EVM allows the evaluation of the TLIN1124A-Q1 device. This device allows users to have access to four different LIN channels and removes the need for external pull-up circuitry for commander mode as these pull-up networks are integrated into the transceiver. INH is included on this device as a way to enable an external power supply. The device, like all other TI TLIN transceivers, has access to multiple modes of operation, including Sleep, Standby, and Normal mode.