SLVUDT6 May 2026
Table 3-1 provides the parts list for DRV81315-Q1EVM. Other EVMs have similar BOMs that can be accessed in the aforementioned Hardware Design Files.
|
Designator |
Quantity |
Value |
Description |
PackageReference |
PartNumber |
Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
MD127-001 |
Any |
||
|
C1 |
1 |
470nF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R Class II, 470nF, 25VDC |
0603 |
885012206075R |
Wurth Elektronik |
|
C2 |
1 |
10nF |
10000 pF ±10% 25V Ceramic Capacitor X7R 0603 (1608 Metric) |
0603 |
885012206065 |
Wurth Electronics |
|
C3 |
1 |
10uF |
CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 0603 |
0603 |
GRM188R61E106KA73D |
MuRata |
|
C4 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
885012206095 |
Wurth Elektronik |
|
C5, C6, C15, C20 |
4 |
1µF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 1206, X7R, 1µF, 50VDC |
1206 |
885012208093 |
Wurth Elektronik |
|
C7, C21 |
2 |
10nF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, X7R, 10nF, 50VDC |
0402 |
885012205067 |
Wurth Elektronik |
|
C8, C22 |
2 |
1nF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, X7R, 1nF, 50VDC |
0402 |
885012205061 |
Wurth Elektronik |
|
C9, C17, C23 |
3 |
100nF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 100nF, 50VDC |
0603 |
885012206095 |
Wurth Elektronik |
|
C10, C18, C19 |
3 |
2.2µF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 1812, X7R, 2.2µF, 50VDC |
18012 |
885012210032 |
Wurth Elektronik |
|
C11 |
1 |
22nF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 22nF, 50VDC |
0603 |
885012206091 |
Wurth Elektronik |
|
C12 |
1 |
82µF |
WCAP-ATUL Aluminum Electrolytic Capacitor, Radial, THT, D10 x H20mm, 82µF, 100V |
10mm diam x 20mm height |
860040875004 |
Wurth Elektronik |
|
C13, C14 |
2 |
10uF |
CAP, CERM, 10 µF, 16 V,+/- 20%, X5R, 0805 |
0805 |
885012107014 |
Wurth Elektronik |
|
C16 |
1 |
47pF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, NP0, 47pF, 16VDC |
0402 |
885012005029 |
Wurth Elektronik |
|
D1, D2 |
2 |
Green |
LED, Green, SMD |
LED_0603 |
150060VS75000 |
Wurth Elektronik |
|
D3, D4 |
2 |
Red |
LED, Red, SMD |
LED_0603 |
150060RS75000 |
Wurth Elektronik |
|
D5 |
1 |
LED, Red, SMD |
LED_0603 |
150060RS75000 |
Wurth Elektronik |
|
|
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
|
J1 |
1 |
Header(Shrouded), 1.27mm, 5x2, Gold, SMT |
Header(Shrouded), 1.27mm, 5x2, SMT |
FTSH-105-01-L-DV-K |
Samtec |
|
|
J2 |
1 |
THT Vertical Pin Header WR-PHD, Pitch 2.54 mm, Dual Row, 12 pins |
HDR12 |
61301221121 |
Wurth Electronics |
|
|
J4, J8, J9, J10 |
4 |
2 Position Wire to Board Terminal Block Horizontal with Board 0.200" (5.08mm) Through Hole |
HHR2 |
6.91237E+11 |
Wurth Electronics |
|
|
J5, J6, J7 |
3 |
Header, 2.54 mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
|
L1 |
1 |
1uH |
Inductor, Shielded Drum Core, Powdered Iron, 1 uH, 15 A, 0.0027 ohm, SMD |
Inductor, 12.6x3.3x12.6mm |
74437377010 |
Wurth Elektronik |
|
Q1 |
1 |
80V |
MOSFET, N-CH, 80 V, 100 A, DNK0008A (VSON-CLIP-8) |
DNK0008A |
CSD19502Q5B |
Texas Instruments |
|
R1 |
1 |
50k |
Trimming Potentiometer, 50K, 0.5W, TH |
9.53x8.89mm |
3352T-1-503LF |
Bourns |
|
R2, R3 |
2 |
47k |
RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040247K0JNED |
Vishay-Dale |
|
R4 |
1 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-071KL |
Yageo |
|
R5 |
1 |
8k |
8 kOhms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Thin Film |
0603 |
RT0603BRE078KL |
Yageo |
|
R9, R10, R11, R17, R19 |
5 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-0710KL |
Yageo |
|
R12, R20, R21, R22 |
4 |
1.00k |
RES, 1.00 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-071KL |
Yageo |
|
R13, R14, R15, R16 |
4 |
330 |
RES, 330, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-07330RL |
Yageo |
|
R18 |
1 |
23.2k |
RES, 23.2 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0723K2L |
Yageo |
|
R23, R24, R25 |
3 |
4.99k |
RES, 4.99 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-074K99L |
Yageo |
|
R26, R27 |
2 |
200 |
RES, 200, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07200RL |
Yageo |
|
R36, R37, R38 |
3 |
10m |
10 mOhms ±0.5% 2W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Film |
2512 |
PCS2512DR0100ET |
Ohmite |
|
S1 |
1 |
Tactile Switch SPST-NO Top Actuated Surface Mount |
SMT_SW_6MM2_6MM2 |
430481025816 |
Wurth Electronics |
|
|
SH1, SH2 |
2 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
|
SH1-J2, SH2-J2, SH3-J2, SH4-J2, SH5-J2, SH6-J2, SH-J5, SH-J6, SH-J7 |
9 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
|
TP1, TP11, TP12, TP13 |
4 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone Electronics |
|
|
TP2 |
1 |
Test Point, Multipurpose, Orange, TH |
Orange Multipurpose Testpoint |
5013 |
Keystone |
|
|
TP3, TP4, TP5, TP6, TP14, TP16, TP18 |
7 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
|
TP7, TP9 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone Electronics |
|
|
TP8, TP10, TP15, TP17, TP19 |
5 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
|
U2 |
1 |
Mixed-Signal Microcontrollers with CAN-FD Interface, VQFN32 |
VQFN32 |
MSPM0G3507SRHB |
Texas Instruments |
|
|
U3 |
1 |
LM74700QDRQ1 |
SOIC8 |
LM74700QDRQ1 |
Texas Instruments |
|
|
U4 |
1 |
3-V to 65-V Input, 1-V to 13-V Output, 600-mA Synchronous Buck Converter Power Module in a HotRod QFN Package |
QFN-FCMOD11 |
TPSM365R3FRDNR |
Texas Instruments |
|
|
U5, U6, U7 |
3 |
Bidirectional, Precision Low- and High-Side Voltage Output, Current-Sense Amplifier, DRL0006A (SOT-5X3-6) |
DRL0006A |
INA185A2IDRLR |
Texas Instruments |
|
|
U8 |
1 |
Protected Low-Side Switch, HSOIC8 |
HSOIC8 |
DRV81315ADDA |
Texas Instruments |
|
|
U9 |
1 |
Protected Low-Side Switch, HSOIC8 |
HSOIC8 |
DRV81315DDA |
Texas Instruments |
|
|
U10 |
1 |
Protected Low-Side Switch, SOT563 |
SOT6 |
DRV81315ADRL |
Texas Instruments |
|
|
C24, C25, C26 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
885012105001 |
Wurth Elektronik |
|
C27, C28, C29 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
885012206046 |
Wurth Elektronik |
|
C30, C31, C32 |
0 |
22nF |
0.022 µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) |
0603 |
885012206091 |
Wurth Electronics |
|
D6 |
0 |
58.1V Clamp 10.3A Ipp Tvs Diode Surface Mount SMB |
SMB |
SMBJ36CA-13-F |
Diodes Inc |
|
|
D7, D8, D9 |
0 |
33V |
Diode, TVS, Bi, 33 V, SMB |
SMB |
SMBJ33CA-13-F |
Diodes Inc. |
|
D10, D11, D12 |
0 |
40V |
Diode, Schottky, 40 V, 2 A, AEC-Q101, SMB |
SMB |
SS24T3G |
ON Semiconductor |
|
J3 |
0 |
Header, 2.54 mm, 4x1, Gold, TH |
Header, 2.54mm, 4x1, TH |
61300411121 |
Wurth Elektronik |
|
|
R6, R7, R8 |
0 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-0710KL |
Yageo |
|
R28, R29, R31, R32, R33, R34 |
0 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic |
|
R30, R35 |
0 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07100KL |
Yageo |
|
U1 |
0 |
ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85 degC, 6-pin SON (DRY), Green (RoHS & no Sb/Br) |
DRY0006A |
TPD4E004DRYR |
Texas Instruments |