SLVUDT6
May 2026
DRV81325-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Headers and Test Points Information
2.2
LED and Connector Information
2.3
Hardware Setup
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layout
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Onboard 3.3V LDO for digital voltage supply
Main signal header with removable shunts to disconnect main signals going to the load driver IC from the MCU
Onboard potentiometer to control input PWM
Onboard jumpers to connect and disconnect each driver
Contains three packages for easier evaluation
Onboard current amplifier to measure the load current