SLVUDW4 October   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Operation - Quick Start
    2. 2.2 Board Connections
    3. 2.3 Power Requirements
    4. 2.4 MSP Connection
    5. 2.5 MAC Interface Selection
    6. 2.6 LED Indication
    7. 2.7 Reference Clock
    8. 2.8 MDI Connector
  8. 3Software
    1. 3.1 GUI Installation
    2. 3.2 Board Start-Up Register Configuration
      1. 3.2.1 General Configuration
      2. 3.2.2 DP83TC1103A-Q1 Specific Register Configurations
      3. 3.2.3 DP83TC1103B-Q1 Specific Register Configurations
      4. 3.2.4 DP83TC1104A-Q1 and DP83TC1104B-Q1 Specific Register Configurations
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Description

The DP83TC110X-EVM-MC supports 100Mbps speed and is IEEE 802.3bw compliant. The DP83867 is provided for standard Ethernet (100BASE-TX) support, allowing for media conversion between 100Base-T1 single pair Ethernet and 100Base-TX standard Ethernet. There is an onboard MSP430F5529 for easy register access using the USB2MDIO tool.