SLVUDW4 October 2026
The on-board MSP430 comes preprogrammed and ready to use. When using this EVM for the first time on a Windows® 11 PC, MSP430 drivers, and USB-2-MDIO software utility need to be installed. USB-2-MDIO software can be used for accessing the registers of the PHY. The software is available to download along with the EVM user's guide in the link: USB2MDIO.