SLVUDW4
October 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Operation - Quick Start
2.2
Board Connections
2.3
Power Requirements
2.4
MSP Connection
2.5
MAC Interface Selection
2.6
LED Indication
2.7
Reference Clock
2.8
MDI Connector
3
Software
3.1
GUI Installation
3.2
Board Start-Up Register Configuration
3.2.1
General Configuration
3.2.2
DP83TC1103A-Q1 Specific Register Configurations
3.2.3
DP83TC1103B-Q1 Specific Register Configurations
3.2.4
DP83TC1104A-Q1 and DP83TC1104B-Q1 Specific Register Configurations
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Applications
ADAS
Radar
Body electronics and lighting
Body control module
Zone control module
Telematics