SLVUDX0 August 2026
Table 2-1 lists the LM7320-30EVM eFuse Evaluation Board input and output connectors functions. Table 2-2 describes the availability of test points and Table 2-3 describes the functions of the jumpers. Table 2-4 details the functions of the signal LED indicators.
| CONNECTOR | LABEL | DESCRIPTION |
|---|---|---|
| J3-2 | VIN1 (+) | Positive terminal for the input power to LM7311/LM7320 |
| J3-1 | VIN1(-) | Negative terminal for the input power to LM7311/LM7320 |
| J12-2 | VIN2(+) | Positive terminal for the input power to LM7330 |
| J12-1 | VIN2(-) | Negative terminal for the input power to LM7330 |
J2-1 | VOUT1(+) | Positive terminal for the output power from LM7311/LM7320 |
J2-2 | PGND(-) | Negative terminal for the output power from LM7311/LM7320 |
J13-1 | VOUT2(+) | Positive terminal for the output power from LM7330 |
J13-2 | PGND(-) | Negative terminal for the output power from LM7330 |
| TEST POINTS | LABEL | DESCRIPTION |
|---|---|---|
| TP1 | VOUT1 | LM7320 output voltage |
| TP2 | VIN1 | LM7320 input voltage |
| TP3 | VCC_EXT | External pull up |
| TP7 | EN1 | Active high enable for LM7320 |
| TP9 | DVDT1 | Start-up slew rate control for LM7320 |
| TP10 | IMON1 | LM7320 Current monitor |
| TP11 | FLT/DIR1 | Fault indication for LM7320 |
| TP15 | EN2 | Active high Enable for LM7330 |
| TP17 | ITIMER2 | Overcurrent blanking timer for LM7330 |
| TP18 | DVDT2 | start-up slew rate control for LM7330 |
| TP19 | ILIM2 | LM7330 current monitor |
| TP20 | FLT/DIR2 | Fault indication for LM7330 |
| TP21 | VIN2 | LM7330 input voltage |
| TP22 | VOUT2 | LM7330 output voltage |
| TP4,TP5 | PGND | Common power ground for LM7320 |
| TP6 | GND1 | CH1 IC ground signal |
TP12,TP13 | PGND | Common power ground for LM7330 |
TP14 | GND2 | CH2 IC ground signal |
| JUMPER | LABEL | DESCRIPTION |
DEFAULT JUMPER POSITION |
|---|---|---|---|
|
J1 |
EN/UVLO1 |
1-2 position sets the UVLO threshold at 10.88V |
1-2 |
|
J4 |
VOUT1 |
1-2 position adds a capacitive load of 220uF to LM7320/LM7311 |
OPEN |
| J5,J17 | DVDT1, DVDT2 | 1-2 position sets the output slew rate to 5.4V/ms |
3-4 |
| 3-4 position sets the output slew rate to 0.5V/ms | |||
| 5-6 position sets the output slew rate to 0.25V/ms | |||
| J7 |
IMON/ILIM1 |
1-2 position sets voltage on IMON pin as 2.35V for a load of 5A |
1-2 |
|
3-4 position sets voltage on IMON pin as 0.71V for a load of 5A |
|||
|
5-6 position sets voltage on IMON pin as 0.44V for a load of 5A |
|||
| 7-8 position sets voltage on IMON pin as 0.31V for a load of 5A | |||
| J17 | IMON/ILIM2 | 1-2 position sets voltage on IMON pin as 2.35V for a load of 7A |
1-2 |
| 3-4 position sets voltage on IMON pin as 0.71V for a load of 7A | |||
| 5-6 position sets voltage on IMON pin as 0.44V for a load of 7A | |||
| 7-8 position sets voltage on IMON pin as 0.31V for a load of 7A | |||
| J8 |
FLT/DIR1 |
1-2 position sets voltage on FLT/DIR1 during Fault |
OPEN |
|
3-4 position grounds the FLT1 pin |
|||
|
J15 |
FLT/DIR2 |
1-2 position sets voltage on FLT/DIR2 during Fault |
OPEN |
|
3-4 position grounds the FLT2 pin |
|||
|
J11 |
EN/UVLO2 |
1-2 position sets the UVLO threshold at 10.88V |
1-2 |
|
J14 |
VOUT2 | 1-2 position adds a capacitive
load of 220uF To LM7330 |
OPEN |
| LED | DESCRIPTION |
|---|---|
| D3 | When ON, indicates that FLTb1 is asserted |
| D8 | When ON, indicates that FLTb2 is asserted |