SLVUDY9 September 2026
The DAC update rate determines the waveform sampling rate and depends on the selected SCLK frequency and SPI. Table 3-3 shows the SPI, maximum update rate and device mode of operation supported by DAC90802EVM GUI. QSPI DDR STREAM is optimized to demonstrate device maximum update rate as per the design specification. Other SPI can be further optimized to get better update rate. For more information see the datasheet of the DAC90802EVM.
| SPI | MAXIMUM UPDATE RATE | DEVICE MODE OF OPERATION |
|---|---|---|
| CSPI SDR | SCLK/37 | High precision |
| CSPI DDR | SCLK/21 | High precision |
| DSPI SDR | SCLK/21 | High precision |
| DSPI DDR | SCLK/13 | High precision |
| QSPI SDR | SCLK/13 | High precision |
| QSPI DDR | SCLK/9 | High precision |
| QSPI DDR STREAM | SCLK/3 | High precision |
| QSPI DDR STREAM | SCLK/2 | High speed |
Example: For an SCLK frequency of 66MHz: