SLVUDY9 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Jumper Information
    3. 2.3 Setup
  8. 3Software
    1. 3.1 GUI Installation
    2. 3.2 Software Description
      1. 3.2.1 DAC90802 Register Page
      2. 3.2.2 DAC90802 DC Output Page
      3. 3.2.3 DC Linearity Page
      4. 3.2.4 Arbitrary Waveform Generation Page
        1. 3.2.4.1 Quick Start
        2. 3.2.4.2 GUI Control Reference
        3. 3.2.4.3 Update Rate
      5. 3.2.5 Multiplying Mode Page
        1. 3.2.5.1 Multiplying Bandwidth Measurement Setup
        2. 3.2.5.2 Multiplying THD Measurement
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Related Documentation

Description

The DAC90802 evaluation board features two programmable output channels controlled through the EVM graphical user interface (GUI). Channel 0 demonstrates general applications including linearity testing, arbitrary waveform generation (AWG), and standard dc voltage output. Channel 1 is specifically configured for multiplying bandwidth applications. The DAC90802EVM board is controlled through USB connection to a personal computer (PC) using an Opal Kelly FPGA card (XEM7310A-75T or XEM7310A-200T) running the DAC90802EVM GUI software. Additionally, a header connector provides access to the general digital pins for functionality verification and device testing.