SLVUE31 October   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J6 Connector
        2. 2.1.1.2 PWM Input
          1. 2.1.1.2.1 Operational Mode: Single PWM
          2. 2.1.1.2.2 Operational Mode: HI LI
        3. 2.1.1.3 Dead-Time Control Resistors
        4. 2.1.1.4 Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
    3. 2.3 Power- Down Procedure
    4. 2.4 Current Sense Amplifier
    5. 2.5 Assembly Guidelines
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1.     Trademarks
  11. 6Revision History

Step 2: Input Supply

Power up the input supply (0V to 70V). The LED D1 lights up after the input supply is powered up. Observe the output voltage on the sense signals (TP6 and TP8, marked as VO+ and VO- on board). Adjust the PWM duty cycle such that the output is of the desired voltage. Load the output with an appropriate electronic load.

Note: Adjust the PWM duty cycle to compensate for the losses when the supply is loaded.