SLVUE31 October 2026
Connect the input voltage to the J2 connector and verify that the positive and negative supply are connected appropriately. The positive and negative terminals are marked on the board. The sense connection for the input supply is through the TP1 and TP2 test points, marked as VIN+ and VIN- on board, respectively. Measuring the voltages at these test points for efficiency calculations excludes the losses associated with the board so that only the half bridge losses are considered.
The output load is connected to the J5 connector (Marked with VOUT). The positive and ground signals are TP6 and TP7, marked as VO+ and VO- on board, respectively.