SLVUE59 September 2026
To monitor current, connect a source which can provide ±50A between J2 and J3. The current that flows across the 1mΩ shunt resistor R6 applies ±50mV to the INP pin of the AMC0302R.