SLVUE59 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) Guidelines
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Interfaces
      1. 2.2.1 EVM Power Supply Input
      2. 2.2.2 Voltage Monitor Input
      3. 2.2.3 Current Monitor Input
      4. 2.2.4 Voltage and Current Monitor Outputs
    3. 2.3 Test Points
  9. 3Implementation Results
    1. 3.1 Evaluation Procedure
      1. 3.1.1 Minimum Equipment Required for Full Scale testing
      2. 3.1.2 Voltage Test Procedure
      3. 3.1.3 Current Test Procedure
      4. 3.1.4 Notes on Voltage and Current Measurements
      5. 3.1.5 Calculations
      6. 3.1.6 Voltage and Current Test Results
      7. 3.1.7 Thermal Images
      8. 3.1.8 EMI Test Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks

Calculations

The AMC4330R and AMC0302R both have a single-ended ratiometric output voltage that depends on a stable reference voltage. The full-scale output voltage is set by the REFIN pin. For any input voltage within the specified linear input range, the device outputs a voltage equal to:

Equation 1. Vout=VinVClipping×Vrefin2=Vinp- VinnVclipping×Vrefin2+ Vrefin∕ 2

The associated errors in both the voltage and current measurements follows Equation 2:

Equation 2. %   E r r o r = e x p e c t e d   o u t p u t -   a c t u a l   o u t p u t o u t p u t   r a n g e ×   100

The only difference is the analog input voltage range of the two devices used on the EVM. The AMC4330R Vin range is ±1V with clipping at ±1.28V and the AMC0302R input range is ±50mV with clipping at ±64mV. The following section describes the test results associated with the AMC-AMP-VI-EVM.