SLVUE83 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2 Hardware
    1. 2.1 Power Requirements
    2. 2.2 Jumper Information
    3. 2.3 Test Points
  9. 3 Software
  10. 4 Quick Start Guide
  11. 5 External Boost Mode
  12. 6 Evaluate TDZ8907
  13. 7 Using Boost Output as a Supply
  14. 8 Functional Waveforms
  15. 9 Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1. 10.1 Trademarks

Description

The TDZ8907 evaluation module (EVM) board is designed to evaluate the TDZ8907, a compact, high-efficiency boosted piezoelectric driver optimized for space-constrained and power-sensitive applications. TDZ8907 integrates a low-noise boost converter and driver circuit capable of generating up to 11V or 15V peak from a supply voltage down to 2.1V, making the device an excellent choice for battery-operated designs such as building automation (fire safety, building security) and medical backup buzzers. The simple design of the TDZ8907 can easily generate beeps or buzzes in appliance applications.