SLVUE83 September 2026
The following conditions apply (unless otherwise noted): TA = 25℃; VBAT = 3.0V; L = 1uH; CBST = 1uF; CPIEZO = 33nF; DINf = 3.2kHz; CVCC = DNI; D1 = DNI
Figure 8-1 11V Turn-On
Waveform
Figure 8-2 15V Turn-On
Waveform
Figure 8-3 11V Turn-Off
Waveform
Figure 8-4 15V Turn-Off
Waveform