SLVUE83 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2 Hardware
    1. 2.1 Power Requirements
    2. 2.2 Jumper Information
    3. 2.3 Test Points
  9. 3 Software
  10. 4 Quick Start Guide
  11. 5 External Boost Mode
  12. 6 Evaluate TDZ8907
  13. 7 Using Boost Output as a Supply
  14. 8 Functional Waveforms
  15. 9 Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1. 10.1 Trademarks

Bill of Materials (BOM)

Table 9-1 Bill of Materials
Designator Quantity Value Description Package Part Number Manufacturer
C1 1 2.2uF CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 0603 EMK107BB7225KA-T Taiyo Yuden
C2 1 10uF CAP, CERM, 10 uF, 10 V, +/- 10%, X6S, 0805 0805 GRM21BC81A106KE18L MuRata
C3, C6 2 1uF CAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0603 0603 C0603C105K8PACTU Kemet
C4 1 47nF CAP, CERM, 0.047 µF, 25 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0805 0805 C0805C473J3GACTU Kemet
C5 1 0.1uF CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71E104KA57D MuRata
C7 1 1uF CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 CGA3E1X7R1E105K080AC TDK
C8 1 0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 0603 C0603C104J4RAC7867 Kemet
D1 1 Green LED, Green, SMD LED_0805 LTST-C170KGKT Lite-On
D2 1 1-Channel ESD Protection Diode with Low RDYN and Low Clamping Voltage, DPY0002A (X1SON-2) DPY0002A ESD401DPYR Texas Instruments
D3 1 20V Diode, Schottky, 20 V, 1 A, SOD-123FL SOD-123FL MBR120LSFT1G ON Semiconductor
GND, GND2 2 Test Point, Multipurpose, Green, TH Green Multipurpose Testpoint 5126 Keystone Electronics
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1 1 USB - C (Type - C) USB 2.0 Receptacle Connector 24 Position Surface Mount, Right Angle; Through Hole CONN_USB_9MM58_7MM53 USB4105-GF-A GCT
J2 1 Terminal Block, 3.5mm Pitch, 2x1, TH 7.0x8.2x6.5mm ED555/2DS On-Shore Technology
J3, J5 2 Header, 100mil, 3x1, Tin, TH Header, 3x1, 100mil, TH 5-146278-3 TE Connectivity
J4 1 Header, 100mil, 3x2, Tin, TH 3x2 Header PEC03DAAN Sullins Connector Solutions
J7 1 Terminal Block, 3.5 mm, 2x1, Tin, TH Terminal Block, 3.5 mm, 2x1, TH 393570002 Molex
J8 1 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
L1 1 600 ohm Ferrite Bead, 600 ohm @ 100 MHz, 2 A, 0805 0805 MPZ2012S601AT000 TDK
L2 1 1uH Inductor, Wirewound, Ferrite, 1 uH, 1 A, 0.06 ohm, SMD 3.2x2.2x2.5mm NLCV32T-1R0M-PF TDK
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R4 2 5.1 kOhms ±1% 0.063W, 1/16W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film 0402 CRCW04025K10FKED Vishay
R2 1 47.0k RES, 47.0 k, 1%, 0.0625 W, 0402 0402 RC0402FR-0747KL Yageo America
R3 1 442 RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603442RFKEA Vishay-Dale
R8 1 20k 20 kOhms 0.125W, 1/8W J Lead Surface Mount Trimmer Potentiometer Cermet 1.0 Turn Top Adjustment SMT_POT_3MM20_3MM51 22AR20KLFTR TT Electronics
R10 1 0 RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEY0R00V Panasonic
R11 1 10m 10 mOhms ±1% 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Current Sense Thick Film 0805 5.80061E+11 Wurth Electronics
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 10 Test Point, Multipurpose, Orange, TH Orange Multipurpose Testpoint 5013 Keystone Electronics
U1 1 TDZ8907RFGR WQFN10 TDZ8907RFGR Texas Instruments
U2 1 CMOS Timer, 8-pin Narrow SOIC, Pb-Free D0008A LMC555CM/NOPB Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A