SLYS056C August 2024 – March 2025 TMAG5233
PRODUCTION DATA
As seen in Table 8-2, the TMAG5233 power supply recommendation is temperature-dependent to help the sensor function reliably.
| AMBIENT TEMPERATURE CONDITIONS | RECOMMENDED POWER SUPPLY RANGE |
|---|---|
| TA = –40°C to 85°C | VCC = 1.65V to 5.5V |
| TA = 85°C to 125°C | VCC = 1.65V to 3.6V |
The TMAG5233 is powered on by supplying voltage to the VCC pin in the range of 1.65V to 5.5V. TI recommends a bypass capacitor of at least 0.1μF between the sensor power supply and ground to help filter out voltage fluctuations and noise in the power supply. Best practice is to place this bypass capacitor as close to the supply pin of the sensor as possible.