SLYS056C August 2024 – March 2025 TMAG5233
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TMAG5233Dxx 3 mT | ||||||
| BOP | Magnetic operate point | TA = 25°C | ±1.6 | ±3 | ±4.3 | mT |
| TA = –40°C to 85°C | ±1.2 | ±3 | ±4.5 | |||
| TA = –40°C to 125°C |
±1 | ±3 | ±4.7 | |||
| BRP | Magnetic release point | TA = 25°C | ±0.6 | ±2.2 | ±3.5 | mT |
| TA = –40°C to 85°C | ±0.6 | ±2.2 | ±3.5 | |||
| TA = –40°C to 125°C | ±0.5 | ±2.2 | ±3.6 | |||
| BHYS | Magnetic hysteresis: |BOP – BRP| | 0.8 | mT | |||