SLYS056C August 2024 – March 2025 TMAG5233
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Power supply voltage, TA = –40°C to 85°C | 1.65 | 5.5 | V |
| Power supply voltage, TA = 85°C to 125°C | 1.65 | 3.6 | ||
| TA | Ambient temperature | –40 | 125 | °C |
| VO | Output voltage | GND | VCC | V |
| IO | Output current | –5 | 5 | mA |