SLYS056C August 2024 – March 2025 TMAG5233
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PUSH-PULL (CMOS) OUTPUT | ||||||
| VOH | High-level output voltage | IO = –5mA | VCC – 0.70 | VCC | V | |
| VOL | Low-level output voltage | IO = 5mA |
0 | 0.40 | V | |
| ALL VERSIONS | ||||||
| ICC(ACTIVE) | Supply current during measurement | 2.6 | mA | |||
| ICC(SLEEP) | Sleep current | 315 | nA | |||
| tON | Power-on time | VCC = 5.5V |
32 | µs | ||
| tACTIVE | Active time period | 26 | µs | |||
| TMAG5233xxB 5Hz | ||||||
| fS | Frequency of magnetic sampling | 3 | 5 | 7 | Hz | |
| tS | Period of magnetic sampling | 143 | 200 | 333 | ms | |
| ICCAVG | Average current consumption | TA = 25°C | 0.55 | 0.78 | µA | |
| TA = –40°C to 85°C | 1.08 | |||||
| TA = –40°C to 125°C |
1.62 | |||||
| TMAG5233xxE 40Hz | ||||||
| fS | Frequency of magnetic sampling | 28 | 40 | 53 | Hz | |
| tS | Period of magnetic sampling | 18 | 25 | 36 | ms | |
| ICCAVG | Average current consumption | TA = 25°C | 2.7 | 3.7 | µA | |
| TA = –40°C to 85°C | 4 | |||||
| TA = –40°C to 125°C | 4.1 | |||||