SLYU043D April 2020 – May 2025 DRV5013 , DRV5023 , DRV5032 , DRV5053 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , TMAG5231
The HALL-ADAPTER-EVM allows for evaluation of numerous package types. Each adapter board has the corresponding package designator on the back of the PCB and TI package designator on the front of the PCB. The following table shows each corresponding package designator, TI package designator, and pin count.
| Package Designator | TI Package Designator | Pin Count |
|---|---|---|
| TO-92 | LPG | 3 |
| VSSOP | DGK | 8 |
| SOT-23 | DBV | 5/6 |
| X1LGA | ZFC | 4 |
| SOIC | D | 8 |
| DSBGA | YBG | 6 |
| TSSOP | PW | 16 |
| X2QFN | DXE | 4 |
| SOT-SC70 | DCK | 3 |
| DSBGA | YBH | 4 |
| DSBGA | YBK | 4 |
| X2SON | DMR | 4 |
| SOT-23 | DBZ | 3 |