SLYU043D April 2020 – May 2025 DRV5013 , DRV5023 , DRV5032 , DRV5053 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , TMAG5231
This user's guide describes the characteristics, operation, and use of the HALL-ADAPTER-EVM evaluation module. This EVM is designed to evaluate the performance of TMAG and DRV Hall-effect sensors in the DBZ (3), DMR (4), YBH (4), YBK (4), YBG (6), DCK (3), PW (16), D (8), DXE (4), ZFC (4), DBV (5), DBV (6), DGK (8), or LPG (3) packages. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the HALL-ADAPTER-EVM. This document includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).
The TMAG and DRV Hall-effect sensors sense magnetic flux passing through the device package.
The HALL-ADAPTER-EVM simplifies prototyping SMT ICs. The HALL-ADAPTER-EVM supports the package types listed in Table 1-2.