SLYU063A September   2024  – January 2025 TMAG5133 , TMAG5233

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
  8. 3EVM Operation
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 EVM Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7Revision History

Device Information

The TMAG5233 is a low-power, in-plane, Hall-effect switch optimized for compact battery-powered industrial and consumer applications. Similarly, the TMAG5133 is a high sensitivity, low power, in-plane, Hall-effect switch that can also be used for compact battery powered industrial and consumer applications. The output for both is active-low push-pull, driving the output pin low when a magnetic field is present and returning high when no field is present. As omnipolar switches, the output for the TMAG5233 and the TMGA5133 is sensitive to both the north and south magnetic poles. The TMAG5x33 periodically samples the Hall sensor according to the sampling rate. After sampling, the device enters a low power sleep state to conserve power. For more information, see the TMAG5233 data sheet or the TMAG5133 data sheet.