TMAG5133
- Supply range: 1.65V to 5.5V
- Operating temperature range: –40°C to 125°C
- In-plane axis of sensitivity
- Magnetic pole detection:
- Dual unipolar
- Omnipolar (preview)
- Output type:
- Push-pull
- Open-drain (preview)
- Magnetic operate point (BOP):
- ±3mT
- 1.8mT to 15mT options
- Magnetic hysteresis (BOP - BRP): ±0.8mT
- Duty cycle operation
- 20Hz: 1.8µA
- 1.25Hz to 8kHz options
- Industry standard package and pinout
- 4-pin X1LGA
- SOT-23 (preview)
The TMAG5133 is an in-plane Hall-effect switch designed to replace TMR, AMR and Reed switches. The device is optimized to enable small form factors across industrial and consumer applications with ultra-low power consumption, wide supply and temperature ranges.
The TMAG5133 has two unipolar outputs or a single omnipolar which enable the device to react to external magnetic fields. When the applied magnetic flux density through the sensor axis of sensitivity exceeds the operate point threshold (BOP), the device outputs a low voltage on the respective pin. The output stays low until the magnetic flux density decreases to less than the release point threshold (BRP), after which the device outputs a high voltage.
To minimize power consumption, the TMAG5133 is internally duty-cycled. The device has a push-pull output which eliminates the need for an external pullup resistor, and is available in an industry standard X1LGA package.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TMAG5133 Low-Power, In-plane High Sensitivity Hall-Effect Switch datasheet (Rev. A) | PDF | HTML | 30 Jun 2025 |
| Application note | Replacing Reed and Magnetoresistive Switches With Cost-Effective, Low-Power Hall-Effect Switches (Rev. B) | PDF | HTML | 05 Aug 2025 | |
| Application brief | Benefits of Hall-Effect Sensors in Contact Sensors (Rev. B) | PDF | HTML | 22 Jul 2025 | |
| Application brief | How Hall-Effect Sensors are Used in Electronic Smart Locks (Rev. B) | PDF | HTML | 22 Jul 2025 | |
| Application note | Position Sensing in Electronic Smart Locks Using Hall-Effect Sensors (Rev. B) | PDF | HTML | 22 Jul 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module
TMAG5133EVM — TMAG5133 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| X1LGA (ZFC) | 4 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.