SLYU063A September 2024 – January 2025 TMAG5133 , TMAG5233
The EVM is an easy-to-use platform for evaluating the main features and performance of the TMAG5x33. The EVM provides LED(s) tied to the output(s) of the device for easy evaluation of the switch and a jumper in-line with the power supply to measure the device current or provide an external power supply. Users can also monitor the output(s) through a test point on the right side of the board or through the header pins at the bottom of the board. All of these features allow the EVM to operate as a stand-alone board without the need of an MCU to process the digital output.
Figure 2-1 TMAG5233EVM With
Callouts.
Figure 2-2 TMAG5133EVM With
Callouts. | CALLOUT NUMBER | DESCRIPTION |
|---|---|
|
1 |
TMAG5x33 |
|
2 |
LED(s) connected to TMAG5x33 OUT pin(s) |
|
3 |
Power header to measure current or provide external power |
|
4 |
Resisters to connect/disconnect to J2 |
|
5 |
Connection points for OUT pin(s) and GND |
|
6 |
SCB connector |
|
7 |
Alternate placement for TMAG5x33 (rotated 90°) |
Alternatively, the bottom headers are compatible with the TI-SCB, which can power the EVM and read the digital output using a GPIO pin. Figure 2-3 shows how to connect the EVM to the SCB.
Figure 2-3 EVM Connected to SCBThe EVM is intended to provide basic functional evaluation of the device. The layout is not intended to be a model for the target circuit, nor is the EVM laid out for electromagnetic compatibility (EMC) testing.