SLYY222 November 2023 ADC12DJ5200RF , ADS127L11 , REF35 , REF70 , TPS62912 , TPS62913 , TPS7A20 , TPS7A94 , TPSM82912 , TPSM82913
The BQ79718-Q1 battery monitor for electric vehicles has an accuracy of 1 mV for measuring cell voltages. This higher accuracy and precision enable automotive original equipment manufacturers to deliver extended ranges without increasing the cost or capacity of the EV battery pack. As expected, many system and environmental factors contribute to inaccuracies in voltage measurements, including drift with temperature and lifetime, supply noise, and die stress induced from board flex.
TI has incorporated several technologies on a single die to reduce environmental effects and achieve higher-accuracy voltage measurements. For example:
Application-specific ICs such as the BQ79718 and BQ79731-Q1 can help solve system-level issues in a single chip, enabling system designers to achieve the best performance without sacrificing time to market.