SLYY226A January 2024 – February 2025 DRV3901-Q1 , DRV3946-Q1 , TPSI2140-Q1 , TPSI3050-Q1 , TPSI3100-Q1
Innovations are also happening in software implementations within the BMS. Acquired pack- and cell-measurement accuracies are the basis for more advanced state-of-X algorithms than a Kalman filter or Coulomb counting.
The ability to monitor individual driving behavior, traffic situations, and geographical and road conditions enables more precise vehicle range predictions and battery state-of-health data and state-of-charge estimations. If centralizing data in the cloud, machine learning algorithms can monitor a whole fleet of vehicles and enable predictive service. For example, if a failure pattern had been observed and stored before, the algorithms can detect early indications and calculate the likelihood of future failures of other vehicles to ask for garage service proactively. This function, known as creating a digital twin, enables further commercial models such as temporary vehicle range upgrades in a software-defined vehicle.
TI’s AM263P4-Q1 Arm-based, AutoSAR-enabled MCU includes a library to use an adaptive cell modeling system and enables machine-learning services to improve fleet and vehicle state-of-X measurements, helping enable smarter charging and optimizing battery health as well as range.