Product details

Number of channels 2 Vs ABS (max) (V) 40 Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 2 Vs ABS (max) (V) 40 Operating temperature range (°C) -40 to 125 Rating Automotive
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
There are no details available for this product.
Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available under NDA. Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV3946-Q1EVM — DRV3946-Q1 evaluation module

The DRV3946-Q1EVM allows for easy control and evaluation of the DRV3946-Q1, which is a dual-channel and fully integrated solenoid and contactor driver. The DRV3946-Q1EVM includes two DRV3946-Q1 ICs, each able to drive two contactors in a low-side configuration. The DRV3946-Q1 is able to drive up (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

DRV3946-Q1EVM-DESIGN — DRV3946-Q1EVM Design Files

Folder contains datasheet of DRV3946-Q1EVM design files, user guide, firmware source code and GUI installer
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos