SLYY226A January   2024  – February 2025 BQ79731-Q1 , DRV3901-Q1 , DRV3946-Q1 , TPSI2140-Q1 , TPSI3050-Q1 , TPSI3100-Q1

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   Evolving the powertrain to domain and zone control
  5.   Technologies enabling intelligence within BMS: the MCU
  6.   Technologies enabling intelligence within the BMS: wireless capability
  7.   Technologies enabling intelligence within the BMS: the intelligent junction box
  8.   Digital twin, machine learning and fleet management
  9.   Conclusion
  10.   Additional resources

Technologies enabling intelligence within the BMS: wireless capability

The integration of edge processing into a wireless BMS marks a pivotal advancement. Pushing computational processes to the edge enhances real-time decision-making, reduces latency, and optimizes the overall performance of automotive systems.

Minimizing the need for data to travel to centralized ECUs results in faster response times, which are crucial for applications requiring immediate feedback, such as adaptive battery management and dynamic energy distribution. A wireless BMS can leverage edge computing to perform real-time analytics on battery health, usage patterns, and environmental factors. Such data empowers the system to adapt and optimize battery performance instantaneously, helping the vehicles operate at peak efficiency under varying conditions. Processing critical data locally also reduces vulnerability to cyberthreats associated with transmitting sensitive information over extended networks.

TI’s software-defined radio solution, shown in Figure 4, eliminates the constraints of traditional cables, allowing for more creative and efficient integration within the intricate architecture of software-defined vehicles.

 Integration levels within a software-defined radio solution for a wireless
                    BMS. Figure 4 Integration levels within a software-defined radio solution for a wireless BMS.

A wireless BMS provides dynamic adaptability to changing vehicle configurations. As battery packs evolve, a wireless approach ensures seamless integration with updates or modifications, offering a future-proof solution for these systems. A wireless BMS also incorporates advanced technologies such as secure communication protocols and redundancy across multiple layers, bolstering system reliability.