SNAA430 January   2025 LMX1205

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Where Does the Sync Signal Rise Come With Respect to the Clock Rise Edge?
  6. 3What is this Request Mode?
  7. 4Pulse Mode
  8. 5Repeater Non-sync Mode
  9. 6Repeater Sync Mode
  10. 7Summary
  11. 8References
  12. 9Appendix A

Repeater Sync Mode

  1. SYSREF_MODE is made 3 Figure 6-1 shows the repeated synced output on Secondary1 sysrefout2_p(red) and Secondary2 sysrefout2_p(green) from Primary sysrefout2_p(yellow).
  2. Major difference between Figure 6-1(repeater sync) an Figure 5-2 (repeater non-sync) is that in repeater sync mode, pin3 is synced with the input clock and 2 delay clock cycles is seen. In this example, Clock input is 1GHz, so extra delay of 2ns is expected.
 Waveforms for Secondary1, and Secondary2 in Repeater Sync Mode with Primary in Continuous ModeFigure 6-1 Waveforms for Secondary1, and Secondary2 in Repeater Sync Mode with Primary in Continuous Mode