SNAA447 May   2025 LMK00334 , LMK00338

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Test Setup
  6. 3Test Procedure
  7. 4Explanation of TI's PCIe Compliance Tool
  8. 5LMK0033x Test Results
    1. 5.1 LMK0033x Test Results Summary
    2. 5.2 PCIe Tool Input File Waveforms for the LMK0033x Family
    3. 5.3 LMK0033x Detailed Jitter Measurements
  9. 6Summary
  10. 7References

PCIe Tool Input File Waveforms for the LMK0033x Family

Figure 5-1 illustrates the output phase noise curve of the LMK00338 with a reference input of 100MHz, slew rate = 3.5V/ns, and peak-to-peak swing = 1.6Vpp. Figure 5-2 illustrates the output time domain trace waveform. All of these waveforms are inputted into TI's PCIe Compliance Tool (found within TI's TICS Pro Software, more information in Section 4) to determine PCIe compliance. These results and waveforms apply for all LMK0033x devices.

 Output Phase Noise Curve From the LMK00338
                    Having a 100MHz Reference Input Signal Into the LMK00338 Device With Slew Rate =
                    3.5V/ns and Peak-to-Peak Swing = 1.6VppFigure 5-1 Output Phase Noise Curve From the LMK00338 Having a 100MHz Reference Input Signal Into the LMK00338 Device With Slew Rate = 3.5V/ns and Peak-to-Peak Swing = 1.6Vpp
 Output Time Domain Plot From the LMK00338
                    Having a 100MHz Reference Input Signal Into the LMK0033x Device With Slew Rate =
                    3.5V/ns and Peak-to-Peak Swing = 1.6VppFigure 5-2 Output Time Domain Plot From the LMK00338 Having a 100MHz Reference Input Signal Into the LMK0033x Device With Slew Rate = 3.5V/ns and Peak-to-Peak Swing = 1.6Vpp