SNAS491C February 2010 – January 2025 LM48580
PRODUCTION DATA
Use a Schottkey diode as shown in the Functional Block Diagram. A 20 V diode such as the NSR0520V2T1G from On Semiconductor is recommended. The NSR0520V2T1G is designed to handle a maximum average current of 500 mA.