SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
This register sets the source for the SYSREF outputs. Refer to Figure 13 and SYNC/SYSREF.
| BIT | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|
| 7:3 | NA | 0 | Reserved | |
| 2 | SYSREF_
CLKin0_MUX |
0 | Selects the SYSREF output from SYSREF_MUX or CLKin0 direct | |
| Field Value | SYSREF Source | |||
| 0 | SYSREF Mux | |||
| 1 | CLKin0 direct (from CLKin0_OUT_MUX) | |||
| 1:0 | SYSREF_MUX | 0 | Selects the SYSREF source. | |
| Field Value | SYSREF Source | |||
| 0 (0x00) | Normal SYNC | |||
| 1 (0x01) | Re-clocked | |||
| 2 (0x02) | SYSREF pulser | |||
| 3 (0x03) | SYSREF continuous | |||