SNAS849B December   2024  – September 2026 LMX2624-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Reference Oscillator Input
      2. 6.3.2  Reference Path
        1. 6.3.2.1 OSCin Doubler (OSC_2X)
        2. 6.3.2.2 Pre-R Divider (PLL_R_PRE)
        3. 6.3.2.3 Post-R Divider (PLL_R)
      3. 6.3.3  State Machine Clock
      4. 6.3.4  PLL Phase Detector and Charge Pump
      5. 6.3.5  N Divider and Fractional Circuitry
      6. 6.3.6  MUXout Pin
        1. 6.3.6.1 Serial Data Output for Readback
        2. 6.3.6.2 Lock Detect Indicator Set as Type “VCOcal” or "Vtune and VCOcal"
      7. 6.3.7  VCO (Voltage-Controlled Oscillator)
        1. 6.3.7.1 VCO Calibration
        2. 6.3.7.2 Determining the VCO Gain
        3. 6.3.7.3 Double Buffering (Shadow Registers)
        4. 6.3.7.4 Watchdog Feature
        5. 6.3.7.5 RECAL Feature
      8. 6.3.8  Channel Divider
      9. 6.3.9  Output Mute Pin and Ping Pong Approaches
      10. 6.3.10 Output Frequency Doubler
      11. 6.3.11 Output Buffer
      12. 6.3.12 Power-Down Modes
      13. 6.3.13 Phase Synchronization
        1. 6.3.13.1 General Concept
        2. 6.3.13.2 Categories of Applications for SYNC
        3. 6.3.13.3 Procedure for Using SYNC
      14. 6.3.14 SYSREF
        1. 6.3.14.1 Programmable Fields
        2. 6.3.14.2 Examples
        3. 6.3.14.3 SYSREF Procedure
      15. 6.3.15 Pin-Mode Integer Frequency Generation
        1. 6.3.15.1 4-level Pins Using GPIOs
        2. 6.3.15.2 Pin-Mode Example
      16. 6.3.16 Device Functional Modes
    4. 6.4 Treatment of Unused Pins
    5. 6.5 Programming
      1. 6.5.1 Recommended Initial Power-Up Sequence
      2. 6.5.2 Recommended Sequence for Changing Frequencies
      3. 6.5.3 Register Maps
        1. 6.5.3.1 Device Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 OSCin Configuration
      2. 7.1.2 OSCin Slew Rate
      3. 7.1.3 RF Output Buffer Power Control
      4. 7.1.4 RF Output Buffer
      5. 7.1.5 RF Output Treatment for the Complimentary Side
        1. 7.1.5.1 Single-ended Termination of Unused Output
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
      3. 7.4.3 Footprint Example on PCB Layout
      4. 7.4.4 Radiation Environments
        1. 7.4.4.1 Total Ionizing Dose
        2. 7.4.4.2 Single Event Effect
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Treatment of Unused Pins

This device has several pins for many features and there is a preferred way to treat these pins if not needed. For the input pins, a series resistor is recommend but can be directly shorted.

Table 6-23 Recommended Treatment of Pins
PinsSPI ModePin ModeRecommended Treatment if NOT Used
CDIV0, CDIV1, CDIV2Always usedAlways UsedSPI-mode: CDIV0, CDIV1, CDIV2 pins should be connect to GND with typical 1kΩ resistor.

Pin-mode: CDIV0, CDIV1, CDIV2 pins must have value other than the GND for all pins at a time. Based on the value on these pins, output Divider is set.

NDIV0, NDIV1, NDIV2, NDIV3, NDIV4, NDIV5 Never used Always Used GND with 1kΩ
CALSometimes UsedAlways UsedVCC with 1kΩ
SYNC, SysRefReqSometimes UsedNever UsedGND with 1kΩ
OSCinP,OSCinMAlways UsedAlways UsedGND with 50Ω to ground after the AC-coupling capacitor. If one side of complimentary side is used and other side is not, impedance looking out must be similar for both of these pins.
SCK, SDIAlways UsedNever UsedGND with 1kΩ
CSBAlways UsedNever UsedVCC with 1kΩ
RECAL_ENSometimes UsedSometimes UsedInternally pulled to VCC with 200kΩ. When RECAL function is not used, GND with 1kΩ.
RFoutAP, RFoutAM, RFoutBP, RFoutBMSometimes UsedSometimes UsedIf both of the differential output pins are unused, the pins can be left floating and power down using SPI-mode or Mute the pins using Pin-mode options. If only one side of complimentary output is used, connect the unused pin to GND with 50Ω through AC coupling capacitor.
OUTMUX2, OUTMUX1, OUTMUX0 Never Used Always used GND with 1kΩ
REF_DBLR_EN Never used Some times used GND with 1kΩ
MuteA, MuteB Sometimes used Always used GND with 1kΩ