SNAS881B April 2025 – October 2025 LMK3C0105-Q1
PRODUCTION DATA
R4 is shown in Table 8-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R | N/A | Reserved, do not write to this field. |
| 14:2 | SSC_STEPS | R/W | 0x0000 | Number of steps in each segment of the triangular profile for SSC. See Spread-Spectrum Clocking for instructions to calculate this value. This field is stored in the EFUSE. |
| 1 | SSC_MOD_TYPE | R/W | 0x0 |
Selects between down-spread or center-spread modulation for custom SSC configurations. This field is stored in the EFUSE. 0h: Down-spread modulation. 1h: Center-spread modulation. |
| 0 | SSC_EN | R/W | 0x0 |
Enable SSC. This field is stored in the EFUSE. 0h: SSC Disabled. 1h: SSC Enabled. |