SNAS881B April 2025 – October 2025 LMK3C0105-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | STANDARD MODE | FAST MODE | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| VIL | Input low voltage | –0.3 | 0.3 × VDD | –0.3 | 0.3 × VDD | V | |
| VIH | Input high voltage | 0.7 × VDD | VDD + 0.3 | 0.7 × VDD | VDD + 0.3 | V | |
| Vhys | Hysteresis of Schmitt trigger input | 0.05 × VDD | V | ||||
| VOL1 | Low level output voltage 1 | At 3mA sink current. VDD > 2V | 0 | 0.4 | 0 | 0.4 | V |
| VOL2 | Low level output voltage 2 | At 2mA sink current. VDD ≤ 2V | 0 | 0.2 × VDD | V | ||
| IOL | Low level output current | VOL = 0.4V | 3 | 3 | mA | ||
| VOL = 0.6V | 6 | mA | |||||
| tOF | Output fall time from VIHmin to VILmax | 250 | 20 × (VDD / 5.5 V) | 250 | ns | ||
| tSP | Pulse width of spikes that must be suppressed by the input filter | 0 | 50 | ns | |||
| Ii | Input current each I/O pin | 0.1 × VDD < VIN < 0.9 × VDDmax | –10 | 10 | –10 | 10 | µA |
| Ci | Capacitance for each I/O pin | 10 | 10 | pF | |||
| fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz | |
| tHD-STA | Hold time (repeated) START condition | After this period, the first clock pulse is generated | 4 | 0.6 | µs | ||
| tlow | Low period of the SCL clock | 4.7 | 1.3 | µs | |||
| thigh | High period of the SCL clock | 4 | 0.6 | µs | |||
| tSU-STA | Set-up time for a repeated START condition | 4.7 | 0.6 | µs | |||
| tHD-DAT | Data hold time | I2C bus devices | 0 | 0 | µs | ||
| tSU-DAT | Data set-up time | 0.25 | 0.1 | µs | |||
| tR | Rise time of both SDA and SCL signals (1) | 300 | 20 | 300 | ns | ||
| tF | Fall time of both SDA and SCL signals (1) | 300 | 20 × (VDD / 5.5 V) | 300 | ns | ||
| tSU-STO | Set-up time for STOP condition | 4 | 0.6 | µs | |||
| tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | µs | |||
| CB | Capacitive load for each bus line | 400 | 400 | pF | |||
| tVD-DAT | Data valid time | 3.45 | 0.9 | µs | |||
| tVD-ACK | Data valid acknowledge time | 3.45 | 0.9 | µs | |||
| VNL | Noise margin at the low level | For each connected device, including hysteresis | 0.1 × VDD | 0.1 × VDD | V | ||
| VNH | Noise margin at the high level | For each connected device, including hysteresis | 0.2 × VDD | 0.2 × VDD | V | ||