SNAS881B April 2025 – October 2025 LMK3C0105-Q1
PRODUCTION DATA
R6 is shown in Table 8-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:13 | CH1_DIV | R/W | 0x0 | Divider value for Channel Divider 1. This field is stored in the EFUSE. 0h: Channel Divider disabled. 1h: FOD / 2 2h: FOD / 4 3h: FOD / 6 4h: FOD / 8 5h: FOD / 10 6h: FOD / 20 7h: FOD / 40 |
| 12:5 | FOD1_NUM[23:16] | R/W | 0x55 | High byte of the FOD1 fractional divide value. The value of this field changes from device to device. This field is stored in the EFUSE. |
| 4:3 | Reserved | R/W | 0x0 | Reserved, only write '0' to this field. |
| 2:0 | OUTAB_FMT | R/W | 0x7 | Selects the output format for OUTA/OUTB. This field is stored in the EFUSE. 0h: Reserved. 1h: Reserved. 2h: Reserved. 3h: Reserved. 4h: LVCMOS, OUTA enabled, OUTB disabled. 5h: LVCMOS, OUTA disabled, OUTB enabled. 6h: LVCMOS, OUTA enabled, OUTB enabled, 180 degrees out of phase. 7h: LVCMOS, OUTA enabled, OUTB enabled, OUTA and OUTB in phase. |