SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2104L , LMK1D2106L
PRODUCTION DATA


| PIN | TYPE(1) | DESCRIPTION | ||||
|---|---|---|---|---|---|---|
| NAME | LMK1D2102L | LMK1D2104L | LMK1D2106L | LMK1D2108L | ||
| DIFFERENTIAL/SINGLE-ENDED CLOCK INPUT | ||||||
| IN0_P, IN0_N | 6, 7 | 9, 10 | 9, 8 | 10, 9 | I | Primary: Differential input pair or single-ended input |
| IN1_P, IN1_N | 3, 4 | 5, 6 | 2, 3 | 3, 4 | I | Secondary: Differential input pair or single-ended input |
| Note that INP0, INN0 are used indistinguishably with IN0_P, IN0_N. | ||||||
| BANK ENABLE AND AMPLITUDE SELECT | ||||||
| AMP_SELA | 2 | 4 | 10 | 11 | I | Output bank enable/disable with an internal 500kΩ pullup and 320kΩ pulldown; (See Section 8.4.1) |
| AMP_SELB | - | - | 1 | 2 | I | Output bank enable/disable with an internal 500kΩ pullup and 320kΩ pulldown; (See Section 8.4.1) |
| BIAS VOLTAGE OUTPUT | ||||||
| VAC_REF0 | 8 | 11 | 7 | 8 | O | Bias voltage output for capacitive coupled inputs. If used, TI recommends using a 0.1µF capacitor to GND on this pin. |
| VAC_REF1 | - | - | 4 | 5 | O | Bias voltage output for capacitive coupled inputs. If used, TI recommends using a 0.1µF capacitor to GND on this pin. |
| DIFFERENTIAL CLOCK OUTPUT | ||||||
| OUT0_P, OUT0_N | 9, 10 | 12, 13 | 12, 13 | 14, 15 | O | Differential LVDS output pair number 0 |
| OUT1_P, OUT1_N | 11, 12 | 16, 17 | 14, 15 | 16, 17 | O | Differential LVDS output pair number 1 |
| OUT2_P, OUT2_N | 13, 14 | 18, 19 | 16, 17 | 18, 19 | O | Differential LVDS output pair number 2 |
| OUT3_P, OUT3_N | 15, 16 | 20, 21 | 18, 19 | 20, 21 | O | Differential LVDS output pair number 3 |
| OUT4_P, OUT4_N | - | 22, 23 | 22, 23 | 22, 23 | O | Differential LVDS output pair number 4 |
| OUT5_P, OUT5_N | - | 24, 25 | 24, 25 | 25, 26 | O | Differential LVDS output pair number 5 |
| OUT6_P, OUT6_N | - | 26, 27 | 26, 27 | 27, 28 | O | Differential LVDS output pair number 6 |
| OUT7_P, OUT7_N | - | 2, 3 | 28, 29 | 29, 30 | O | Differential LVDS output pair number 7 |
| OUT8_P, OUT8_N | - | - | 32, 33 | 31, 32 | O | Differential LVDS output pair number 8 |
| OUT9_P, OUT9_N | - | - | 34, 35 | 33, 34 | O | Differential LVDS output pair number 9 |
| OUT10_P, OUT10_N | - | - | 36, 37 | 35, 36 | O | Differential LVDS output pair number 10 |
| OUT11_P, OUT11_N | - | - | 38, 39 | 38, 39 | O | Differential LVDS output pair number 11 |
| OUT12_P, OUT12_N | - | - | - | 40, 41 | O | Differential LVDS output pair number 12 |
| OUT13_P, OUT13_N | - | - | - | 42, 43 | O | Differential LVDS output pair number 13 |
| OUT14_P, OUT14_N | - | - | - | 44, 45 | O | Differential LVDS output pair number 14 |
| OUT15_P, OUT15_N | - | - | - | 46, 47 | O | Differential LVDS output pair number 15 |
| SUPPLY VOLTAGE | ||||||
| VDD | 5 | 8, 15, 28 | - | - | P | Device power supply (1.8V, 2.5V, or 3.3V) for Bank 0 and Bank 1 |
| VDDA | - | - | 6, 11, 20 | 7, 13, 24 | P | Device power supply (1.8V, 2.5V, or 3.3V) for Bank 0 |
| VDDB | - | - | 5, 31, 40 | 6, 37, 48 | P | Device power supply (1.8V, 2.5V, or 3.3V) for Bank 1 |
| GROUND | ||||||
| GND | 1 | 1, 14 | 21, 30 | 1, 12 | G | Ground |
| MISC | ||||||
| DAP | DAP | DAP | DAP | DAP | G | Die Attach Pad. Connect to the printed circuit board (PCB) ground plane for heat dissipation. |